1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Limit Switch [D4C] (Part Number)

OMRON SWITCH

Small Limit Switch [D4C]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,085.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact limit switch excelling in compact size, thin and high seal properties.
[Features]
· Approved by EN (TÜV), UL, CSA, CCC standard. (ask your manufacturer for information on approved models)
· High sealing property compliant with IEC Standard IP67.
· The plunger has a seal packing, a diaphragm and the built-in switch has a protective cap and a triple seal structure.
· 3 m and 5 m cords are used as a standard. Series with cords certified by UL and CSA standards.
· Plunger type enables multiple mountings.
· A series of LED indicator lights (red) is made to facilitate confirmation during operation. (Lights up when not operating as a standard)
· VCTF oil-resistant cord type and pre-wired type products confirm with CE marking. (However this is applicable to the Standard type only)

 
Part Number
D4C-3203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

฿ 1,904.00

OMRON SWITCH 1 Piece(s) Same day -Plunger TypeStandard[Roller Plungers] Cross Roller PlungerNo---10~70TUV / ENIP6711.771.8-4.8-Single Pole Double Throw1000120DC30V or Less44017.467-VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-LED (red)328.5----Ground terminal included3-φ12×4.4Front mountingStainless Steel Roller1c------

Loading...

  1. 1

Basic Information

Main Body Size Small

Please check the type/dimensions/specifications of the part D4C-3203 in the Small Limit Switch [D4C] series.

Products with similar specification

Part Number
D4C-0032
D4C-0050
D4C-0060
D4C-3220
D4C-3224
D4C-3224-P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

฿ 1,085.00

1 Piece(s) 45 Day(s) --Standard[Roller Plungers] Roller Plunger----10~70-IP67------1000120-------Sealed roller plunger type---------Head only parts set type (with actuator)----------

฿ 1,873.00

1 Piece(s) 50 Day(s) -Rod ShapeStandard---[Spring + Resin Rod] Plastic Rod-10~70EN / TUVIP671.47-15--Single Pole Double Throw1000120--4017.449---No------Ground terminal (general load type) included-Nylon rodφ3.2Front mounting-1c------

฿ 1,342.00

1 Piece(s) 45 Day(s) --Standard-----10~70-IP67------1000120-------Center roller lever type---------Head only parts set type (with actuator)----------

฿ 2,870.00

1 Piece(s) 3 Day(s) -Roller Lever Type (rotation)Standard--Standard--10~70EN / TUVIP675.69-25-65Single Pole Double Throw1000120DC30V or Less44017.46538VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-LED (red)------Ground terminal included3-φ17.5×7Front mountingStainless steel-based sintered roller1c------

฿ 1,814.04

1 Piece(s) 5 Day(s) -Roller Lever Type (rotation)Standard--Standard--10~70EN / TUVIP675.69-10±3-60Single Pole Double Throw1000120DC30V or Less44017.46538VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm)High sensitivity typeLED (red)------Ground terminal included3--Front mounting-1c------

฿ 3,725.00

1 Piece(s) 45 Day(s) -Roller lever typeStandard-----10~70-IP67------1000120-------Roller lever type (high sensitivity type)LED-------3Weather resistance type----VCTF oil resistance cord-30-30 V DC (4 A)-