(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact limit switch excelling in compact size, thin and high seal properties.
[Features]
· Approved by EN (TÜV), UL, CSA, CCC standard. (ask your manufacturer for information on approved models)
· High sealing property compliant with IEC Standard IP67.
· The plunger has a seal packing, a diaphragm and the built-in switch has a protective cap and a triple seal structure.
· 3 m and 5 m cords are used as a standard. Series with cords certified by UL and CSA standards.
· Plunger type enables multiple mountings.
· A series of LED indicator lights (red) is made to facilitate confirmation during operation. (Lights up when not operating as a standard)
· VCTF oil-resistant cord type and pre-wired type products confirm with CE marking. (However this is applicable to the Standard type only)
Part Number |
---|
D4C-1631 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,535.00 ฿ 3,029.85 | Limit Switches | 1 Piece(s) | 50 Day(s) | - | Plunger Type | Standard | [Top Plunger] Seal, Pin, Plungers | Presence | - | - | -10~70 | UL / CSA | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 24.9 | - | - | - | - | Ground terminal (general load type) included | 3 | Stainless Steel Plunger | φ10 | Front mounting | - | 1c | - | - | - | - | - | - |
Loading...
Main Body Size | Small |
---|
Please check the type/dimensions/specifications of the part D4C-1631 in the Small Limit Switch [D4C] series.
Part Number |
---|
D4C-0032 |
D4C-0050 |
D4C-0060 |
D4C-1632 |
D4C-1632-C |
D4C-1633 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.00 | 1 Piece(s) | 45 Day(s) | - | - | Standard | [Roller Plungers] Roller Plunger | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed roller plunger type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
฿ 1,873.00 | 1 Piece(s) | 50 Day(s) | - | Rod Shape | Standard | - | - | - | [Spring + Resin Rod] Plastic Rod | -10~70 | EN / TUV | IP67 | 1.47 | - | 15 | - | - | Single Pole Double Throw | 1000 | 120 | - | - | 40 | 17.4 | 49 | - | - | - | No | - | - | - | - | - | - | Ground terminal (general load type) included | - | Nylon rod | φ3.2 | Front mounting | - | 1c | - | - | - | - | - | - | ||
฿ 1,342.00 | 1 Piece(s) | 45 Day(s) | - | - | Standard | - | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Center roller lever type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
฿ 3,780.00 | 1 Piece(s) | 50 Day(s) | - | Plunger Type | Standard | [Roller Plungers] Seal, Roller Plungers | Presence | - | - | -10~70 | CSA / UL | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 34.3 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - | ||
฿ 4,358.00 | 1 Piece(s) | 50 Day(s) | - | Plunger Type | Standard | [Roller Plungers] Roller Plunger | - | - | - | -40~70 | CSA / UL / GB(CCC) | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed roller plunger type | No | - | - | - | - | - | - | - | 3 | Standard type | - | - | - | - | SJT (O) | 250 | 30 | 250 V AC (5 A) | 30 V DC (4 A) | - | ||
฿ 3,675.00 | 1 Piece(s) | 50 Day(s) | - | Plunger Type | Standard | [Roller Plungers] Seal, Cross, Roller Plungers | Presence | - | - | -10~70 | CSA / UL | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 34.3 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - |
How can we improve?
How can we improve?