1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Lever, Imperial Thread KRIN, Millimeter Left Screw KRL (Part Number)

Clamp Lever, Imperial Thread KRIN, Millimeter Left Screw KRL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 790.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp lever used for positioning and fixing.
[Features]
· By lifting the lever upwards, the serration (gear cutting position) inside the lever is released and the lever becomes free.
· Permits an even smoother tightening operation simply by moving the lever to an always easy-to-operate position.
· The thread section is an imperial thread. A left thread is available for the metric thread.
[Applications]
· For tightening and loosening jigs.

Part Number
KRIN-1/4X10-B
KRIN-1/4X10-O
KRIN-1/4X10-R
KRIN-1/4X10-S
KRIN-1/4X10-Y
KRIN-1/4X15-B
KRIN-1/4X15-O
KRIN-1/4X15-R
KRIN-1/4X15-S
KRIN-1/4X15-Y
KRIN-1/4X20-B
KRIN-1/4X20-O
KRIN-1/4X20-R
KRIN-1/4X20-S
KRIN-1/4X20-Y
KRIN-1/4X25-B
KRIN-1/4X25-O
KRIN-1/4X25-R
KRIN-1/4X25-S
KRIN-1/4X25-Y
KRIN-1/4X30-B
KRIN-1/4X30-O
KRIN-1/4X30-R
KRIN-1/4X30-S
KRIN-1/4X30-Y
KRIN-3/8X20-B
KRIN-3/8X20-O
KRIN-3/8X20-R
KRIN-3/8X20-S
KRIN-3/8X20-Y
KRIN-3/8X25-B
KRIN-3/8X25-O
KRIN-3/8X25-R
KRIN-3/8X25-S
KRIN-3/8X25-Y
KRIN-3/8X30)-B
KRIN-3/8X30)-O
KRIN-3/8X30)-R
KRIN-3/8X30)-S
KRIN-3/8X30)-Y
KRIN-3/8X40-B
KRIN-3/8X40-O
KRIN-3/8X40-R
KRIN-3/8X40-S
KRIN-3/8X40-Y
KRIN-3/8X50-B
KRIN-3/8X50-O
KRIN-3/8X50-R
KRIN-3/8X50-S
KRIN-3/8X50-Y
KRIN-5/16X15-B
KRIN-5/16X15-O
KRIN-5/16X15-R
KRIN-5/16X15-S
KRIN-5/16X15-Y
KRIN-5/16X20-B
KRIN-5/16X20-O
KRIN-5/16X20-R
KRIN-5/16X20-S
KRIN-5/16X20-Y
KRIN-5/16X25-B
KRIN-5/16X25-O
KRIN-5/16X25-R
KRIN-5/16X25-S
KRIN-5/16X25-Y
KRIN-5/16X30-B
KRIN-5/16X30-O
KRIN-5/16X30-R
KRIN-5/16X30-S
KRIN-5/16X30-Y
KRIN-5/16X40-B
KRIN-5/16X40-O
KRIN-5/16X40-R
KRIN-5/16X40-S
KRIN-5/16X40-Y
KRL-6X10-B
KRL-6X10-O
KRL-6X10-R
KRL-6X10-S
KRL-6X10-Y
KRL-6X15-B
KRL-6X15-O
KRL-6X15-R
KRL-6X15-S
KRL-6X15-Y
KRL-6X20-B
KRL-6X20-O
KRL-6X20-R
KRL-6X20-S
KRL-6X20-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Type Rotating Radius R
(mm)
Mounting Section Diameter Mounting Section Length
(mm)
Max. Tightening Force
(N)
Color Height H
(mm)

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)10-B (Black)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)10-O (Orange)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)10-R (Red)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)10-S (Silver)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)10-Y (Yellow)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)15-B (Black)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)15-O (Orange)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)15-R (Red)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)15-S (Silver)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)15-Y (Yellow)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)20-B (Black)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)20-O (Orange)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)20-R (Red)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)20-S (Silver)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)20-Y (Yellow)23.3

฿ 790.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)25-B (Black)23.3

฿ 790.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)25-O (Orange)23.3

฿ 790.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)25-R (Red)23.3

฿ 790.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)25-S (Silver)23.3

฿ 790.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)25-Y (Yellow)23.3

฿ 790.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)30-B (Black)23.3

฿ 790.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)30-O (Orange)23.3

฿ 790.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)30-R (Red)23.3

฿ 790.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)30-S (Silver)23.3

฿ 790.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw406.4(1/4inch)30-Y (Yellow)23.3

฿ 1,129.46

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)20-B (Black)33.2

฿ 1,129.46

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)20-O (Orange)33.2

฿ 1,129.46

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)20-R (Red)33.2

฿ 1,129.46

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)20-S (Silver)33.2

฿ 1,129.46

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)20-Y (Yellow)33.2

฿ 1,130.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)25-B (Black)33.2

฿ 1,130.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)25-O (Orange)33.2

฿ 1,130.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)25-R (Red)33.2

฿ 1,130.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)25-S (Silver)33.2

฿ 1,130.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)25-Y (Yellow)33.2

฿ 1,131.32

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)30-B (Black)33.2

฿ 1,131.32

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)30-O (Orange)33.2

฿ 1,131.32

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)30-R (Red)33.2

฿ 1,131.32

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)30-S (Silver)33.2

฿ 1,131.32

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)30-Y (Yellow)33.2

฿ 1,152.21

KNS CLAMP LEVER 1 Piece(s) 12 Day(s) [Threaded] Inch Screw809.5(3/8inch)40-B (Black)33.2

฿ 1,132.25

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)40-O (Orange)33.2

฿ 1,132.25

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)40-R (Red)33.2

฿ 1,132.25

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)40-S (Silver)33.2

฿ 1,132.25

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)40-Y (Yellow)33.2

฿ 1,153.14

KNS CLAMP LEVER 1 Piece(s) 12 Day(s) [Threaded] Inch Screw809.5(3/8inch)50-B (Black)33.2

฿ 1,133.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)50-O (Orange)33.2

฿ 1,133.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)50-R (Red)33.2

฿ 1,133.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)50-S (Silver)33.2

฿ 1,133.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw809.5(3/8inch)50-Y (Yellow)33.2

฿ 972.97

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)15-B (Black)26.3

฿ 972.97

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)15-O (Orange)26.3

฿ 972.97

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)15-R (Red)26.3

฿ 972.97

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)15-S (Silver)26.3

฿ 972.97

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)15-Y (Yellow)26.3

฿ 973.28

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)20-B (Black)26.3

฿ 973.28

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)20-O (Orange)26.3

฿ 973.28

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)20-R (Red)26.3

฿ 973.28

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)20-S (Silver)26.3

฿ 973.28

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)20-Y (Yellow)26.3

฿ 973.59

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)25-B (Black)26.3

฿ 973.59

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)25-O (Orange)26.3

฿ 973.59

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)25-R (Red)26.3

฿ 973.59

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)25-S (Silver)26.3

฿ 973.59

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)25-Y (Yellow)26.3

฿ 973.90

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)30-B (Black)26.3

฿ 973.90

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)30-O (Orange)26.3

฿ 973.90

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)30-R (Red)26.3

฿ 973.90

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)30-S (Silver)26.3

฿ 973.90

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)30-Y (Yellow)26.3

฿ 974.21

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)40-B (Black)26.3

฿ 974.21

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)40-O (Orange)26.3

฿ 974.21

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)40-R (Red)26.3

฿ 974.21

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)40-S (Silver)26.3

฿ 974.21

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Inch Screw657.9(5/16inch)40-Y (Yellow)26.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406104500B (Black)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406104500O (Orange)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406104500R (Red)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406104500S (Silver)23.3

฿ 790.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406104500Y (Yellow)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406154500B (Black)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406154500O (Orange)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406154500R (Red)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406154500S (Silver)23.3

฿ 790.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406154500Y (Yellow)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406204500B (Black)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406204500O (Orange)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406204500R (Red)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406204500S (Silver)23.3

฿ 790.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread (left)406204500Y (Yellow)23.3

Loading...

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Main Body Material Zinc Die-Casting
Main Body, Surface Treatment Electrostatic powder coating Mounting Section, Material SUM22 Mounting Section, Surface Treatment Black triiron tetraoxide coating
Gap Adjustment Screw No Height Type(mm) Standard Lever Angle(rad) 15