1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Rosette Washer (Part Number)

Nylon Rosette Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

To be used in combination with raised countersunk head or flat-head machine screws and tapping screws.
With strong Nylon material, low coefficient of friction, excellent abrasion-resistance, strength, self-lubrication, oil and chemical resistance.
Useful for electric control panel and mirror set screw.

Part Number
WRS-PA-M3SALE
WRS-PA-M4SALE
WRS-PA-M5
WRS-PA-M6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)

฿ 4.89

฿ 3.43

FASTENING 1 Piece(s) Same day 103.332.1

฿ 5.42

฿ 1.17

WASHER 1 Piece(s) Same day 104.542.8

฿ 6.58

WASHER 1 Piece(s) 5 Day(s) 105.553.3

฿ 6.86

฿ 2.69

FASTENING 1 Piece(s) Same day 106.563.5

Loading...

  1. 1

Basic Information

Type (Application) Special Configurations Type Rosette Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin PA (Nylon 6)
Surface Treatment (Details) No