1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polycarbonate Hex Socket Head Bolt (Cap Screw) (Part Number)

Polycarbonate Hex Socket Head Bolt (Cap Screw)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 12.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The hardest (in terms of difficulty to break) and safest material among transparent plastics with more than 150 times the strength of reinforced glass.

Part Number
CSHPC-PC-M3-6SALE
CSHPC-PC-M3-8SALE
CSHPC-PC-M3-10SALE
CSHPC-PC-M3-12SALE
CSHPC-PC-M3-15SALE
CSHPC-PC-M3-20SALE
CSHPC-PC-M4-6SALE
CSHPC-PC-M4-8SALE
CSHPC-PC-M4-10
CSHPC-PC-M4-15
CSHPC-PC-M4-20
CSHPC-PC-M4-25
CSHPC-PC-M5-12
CSHPC-PC-M5-15
CSHPC-PC-M5-20
CSHPC-PC-M5-25SALE
CSHPC-PC-M5-30
CSHPC-PC-M5-35
CSHPC-PC-M6-10
CSHPC-PC-M6-15
CSHPC-PC-M6-20
CSHPC-PC-M6-25SALE
CSHPC-PC-M6-30SALE
CSHPC-PC-M6-35
CSHPC-PC-M6-40SALE
CSHPC-PC-M8-10
CSHPC-PC-M8-15SALE
CSHPC-PC-M8-20SALE
CSHPC-PC-M8-25SALE
CSHPC-PC-M8-30
CSHPC-PC-M8-35
CSHPC-PC-M8-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Color

฿ 14.71

฿ 5.54

FASTENING 1 Piece(s) Same day 10360.5Transparency

฿ 21.56

฿ 13.04

FASTENING 1 Piece(s) Same day 10380.5Transparency

฿ 18.19

฿ 5.62

FASTENING 1 Piece(s) Same day 103100.5Transparency

฿ 18.19

฿ 5.20

FASTENING 1 Piece(s) Same day 103120.5Transparency

฿ 25.16

฿ 8.94

FASTENING 1 Piece(s) Same day 103150.5Transparency

฿ 25.16

฿ 13.18

FASTENING 1 Piece(s) Same day 103200.5Transparency

฿ 18.19

฿ 6.08

FASTENING 1 Piece(s) Same day 10460.7Transparency

฿ 12.21

฿ 5.51

FASTENING 1 Piece(s) Same day 10480.7Transparency

฿ 20.52

FASTENING 1 Piece(s) 5 Day(s) 104100.7Transparency

฿ 18.58

FASTENING 1 Piece(s) Same day 104150.7Transparency

฿ 88.42

BOLT 1 Piece(s) Available 3 Day(s) 104200.7-

฿ 22.45

FASTENING 1 Piece(s) 5 Day(s) 104250.7Transparency

฿ 17.03

FASTENING 1 Piece(s) 5 Day(s) 105120.8Transparency

฿ 30.19

FASTENING 1 Piece(s) 5 Day(s) 105150.8Transparency

฿ 23.26

FASTENING 1 Piece(s) 5 Day(s) 105200.8Transparency

฿ 46.84

฿ 25.83

FASTENING 1 Piece(s) Same day 105250.8Transparency

฿ 62.64

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 105300.8Transparency

฿ 66.97

SA11 FASTENING 1 Piece(s) 5 Day(s) 105350.8Transparency

฿ 26.32

FASTENING 1 Piece(s) 5 Day(s) 106101Transparency

฿ 32.52

FASTENING 1 Piece(s) 5 Day(s) 106151Transparency

฿ 36.39

FASTENING 1 Piece(s) 5 Day(s) 106201Transparency

฿ 37.16

฿ 18.33

FASTENING 1 Piece(s) Same day 106251Transparency

฿ 40.39

฿ 19.47

FASTENING 1 Piece(s) Same day 106301Transparency

฿ 43.81

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 106351Transparency

฿ 49.55

฿ 19.00

FASTENING 1 Piece(s) Same day 106401Transparency

฿ 32.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108101.25Transparency

฿ 45.72

฿ 22.04

FASTENING 1 Piece(s) Same day 108151.25Transparency

฿ 52.65

฿ 24.60

FASTENING 1 Piece(s) Same day 108201.25Transparency

฿ 55.74

฿ 17.25

FASTENING 1 Piece(s) Same day 108251.25Transparency

฿ 98.32

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108301.25Transparency

฿ 66.67

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108351.25Transparency

฿ 72.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 108401.25Transparency

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Polycarbonate Thread Type Metric coarse Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard Plastic Material PC (Polycarbonate)