Flange Bolt, Type 2

Brand :
SUNCO
Caution
- Please note that if the mating part is to be prepared by the customer, it will not fit unless it is over-tapped according to the standard.
- Since hot-dip galvanizing results in a very thick coating, please select a product with the same surface treatment for the mating component.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Two types of flange bolts (fully threaded) hex bolts made by SUNCO.
Drawing

Specifications Table
| Nominal diameter d | s | e | dk | k | k1 | c | |
|---|---|---|---|---|---|---|---|
| Reference dimensions | Tolerance | Minimum | Maximum | Maximum | Minimum | Minimum | |
| M4 | 7 | 0 -0.2 | 7.74 | 10.5 | 4.2 | 2.4 | 0.6 |
| M5 | 8 | 8.87 | 12 | 5 | 3 | 0.7 | |
| M6 | 10 | 11.05 | 14 | 6 | 3.6 | 0.8 | |
| M8 | 12 | 0 -0.25 | 13.25 | 17.5 | 8 | 4.8 | 1.0 |
| M10 | 14 | 15.51 | 21 | 10 | 6 | 1.2 | |
| M12 | 17 | 18.9 | 25 | 11.5 | 7.2 | 1.4 | |
| M16 | 22 | 0 -0.35 | 24.49 | 33 | 15 | 9.6 | 1.8 |
*Non-Serrated.
[ ! ]Strength class is not specified.
Please also consider the high-strength products below.
Flange Bolt (10.9) (Type 2)