Flange Bolt (10.9) (Type 2)

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
A bolt featuring a conical flange and a recess in the head.
[Features]
· Standard Flange Bolt product
· Material: Steel
· Surface treatment: trivalent white / trivalent black / chromate plating / none
Product Specification

Drawing
| Nominal thread size d | dk | s | k | c | ||
|---|---|---|---|---|---|---|
| Reference dimensions | Tolerance | Reference dimensions | Tolerance | Maximum | Minimum | |
| M5 | 12 | 0 -5 | 8 | 0 -0.2 | 5 | 0.7 |
| M6 | 14 | 0 -1 | 10 | 0 -0.2 | 6 | 0.8 |
| M8 | 17.5 | 0 -0.1 | 12 | 0 -0.25 | 8 | 1.0 |
| M10 | 21 | 0 -5 | 14 | 0 -0.25 | 10 | 1.2 |
| M12 | 25 | 0 -1 | 17 | 0 -0.25 | 11.5 | 1.4 |
| M14 | 29 | 0 -1 | 19 | 0 -0.35 | 13.5 | 1.6 |
| M16 | 33 | 0 -8 | 22 | 0 -0.35 | 15 | 1.8 |