(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strength classification 8T (minimum tensile load 80kgf / mm2) screw.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23.22 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 40 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 22 | ||
฿ 39.13 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 70 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 25 | ||
฿ 41.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 75 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 25 | ||
฿ 51.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 80 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 30 | |||
฿ 3,346.29 | SA11 FASTENING | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 8 | 85 | [Trivalent Chromate] Trivalent White | Box/package | 30 | ||
฿ 57.15 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 90 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 30 | ||
฿ 63.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 100 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 30 | ||
฿ 2,043.87 | SA11 FASTENING | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 10 | 30 | [Trivalent Chromate] Trivalent White | Box/package | 26 | ||
฿ 2,051.61 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 10 | 40 | [Trivalent Chromate] Trivalent White | Box/package | 26 | ||
฿ 2,135.61 | FASTENING | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 10 | 45 | [Trivalent Chromate] Trivalent White | Box/package | 26 | ||
฿ 2,033.53 | SA11 FASTENING | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | 10 | 10 | 55 | [Trivalent Chromate] Trivalent White | Box/package | 26 | ||
฿ 76.96 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 130 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 30 | |||
฿ 86.37 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 150 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 30 | |||
฿ 2,354.29 | SA11 FASTENING | 1 Pack(s) | 75 Pieces Per Package | 5 Day(s) | 10 | 12 | 35 | [Trivalent Chromate] Trivalent White | Box/package | 30 | ||
฿ 2,133.34 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 12 | 55 | [Trivalent Chromate] Trivalent White | Box/package | 30 | ||
฿ 2,167.74 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) | 10 | 12 | 85 | [Trivalent Chromate] Trivalent White | Box/package | 30 | ||
฿ 1,834.67 | FASTENING | 1 Pack(s) | 35 Pieces Per Package | 5 Day(s) | 10 | 12 | 100 | [Trivalent Chromate] Trivalent White | Box/package | 30 | ||
฿ 2,176.00 | SA11 FASTENING | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) | 10 | 12 | 110 | [Trivalent Chromate] Trivalent White | Box/package | 30 | ||
฿ 91.42 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 150 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 30 | |||
฿ 105.36 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 16 | 80 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 38 | |||
฿ 149.59 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 120 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 38 | |||
฿ 135.43 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 55 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 50 | |||
฿ 140.61 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 20 | 75 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 50 | |||
฿ 146.55 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | - | 20 | 80 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 50 | |||
฿ 159.49 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | - | 20 | 90 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 50 | |||
฿ 178.93 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | - | 20 | 100 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 50 | |||
฿ 2,264.52 | SA11 FASTENING | 1 Pack(s) | 75 Pieces Per Package | 14 Day(s) | - | 12 | 35 | [Chromate Plating] Green Chromate | Box/package | 30 | ||
฿ 2,249.03 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | - | 12 | 40 | [Chromate Plating] Green Chromate | Box/package | 30 | ||
฿ 2,264.52 | SA11 FASTENING | 1 Pack(s) | 65 Pieces Per Package | 14 Day(s) | - | 12 | 45 | [Chromate Plating] Green Chromate | Box/package | 30 | ||
฿ 2,276.13 | SA11 FASTENING | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | - | 12 | 50 | [Chromate Plating] Green Chromate | Box/package | 30 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Material | SWCH Equivalent |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | High Strength |
Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?