(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The tip is cut by 1/4, with the cut portion acting like a blade to trim the target material.
Part Number |
---|
CSPLCSC7-SUS-TP4-6 |
CSPLCSC7-SUS-TP4-8 |
CSPLCSC7-SUS-TP4-10 |
CSPLCSC7-SUS-TP4-12 |
CSPLCSC7-SUSGJB-TP4-10 |
CSPLCSC7-SUSTBS-TP4-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4.26 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 2.72 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 3.48 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 3.48 | BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 4,537.10 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 10 | [Copper Plating] German Brown plating | Box/package | ||
฿ 4,645.16 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 8 | [Black Paint] Black Paint | Box/package |
Loading...
Thread Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Low Flat Head |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Equivalent to SUS304 |
Tip Shape | Other special shapes | Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?