1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Pan Head Screws JIS-1996【1-1,000 Pieces Per Package】 (Part Number)

Phillips Pan Head Screws JIS-1996
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
    Please confirm before purchase.
  • This product image is a representative image. For details, see the product standard.

Product Description

SUNCO pan head machine screw, Phillips pan head machine screw JIS-1996.

Part Number
CSPPNJ1-SUS-M4-6
CSPPNJ1-SUS-M4-8
CSPPNJ1-SUS-M4-10
CSPPNJ1-SUS-M4-20
CSPPNJ1-SUS-M4-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Sales Unit

฿ 4.45

SA1 BOLT 1 Piece(s) 5 Day(s) 106Low Quantity (can be purchased from one)

฿ 2,115.05

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 108Box/package

฿ 2,273.53

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1010Box/package

฿ 1,769.03

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1020Box/package

฿ 2,044.96

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1025Box/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Mounting Hole Shape Phillips Surface Treatment_02 No
Detailed Shape Pan Material Equivalent to SUS304 Thread Type Metric coarse
Pitch(mm) 0.7 Basic Shape Standard (Round) Tip Shape Flat End
Additional Shape Standard Application Standard Strength Class (Stainless Steel) A2-50
Screw Type Complete thread