1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Round Head Screw【350-600 Pieces Per Package】 (Part Number)

Phillips Round Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,206.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Nominal Thread (M)] 6
[Pitch (mm)] 1
[Detailed shape] Button
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
[Screw type] Fully Threaded
[Length L (mm)] 12 20
[Surface treatment] None, bright chromate plating
[Type] CSPBT-STU-M CSPBT-ST-M CAD 2D 3D

Part Number
CSPBT-ST-M6-12
CSPBT-STU-M6-12
CSPBT-STU-M6-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Surface Treatment_02

฿ 1,457.83

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 1012[Not Provided] Fabric

฿ 1,562.50

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -12[Bright Chrome Plating] Bright Chromate Plating

฿ 1,206.81

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) -20[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Mounting Hole Shape Phillips Detailed Shape Button
Material SWCH Equivalent Thread Type Metric coarse Pitch(mm) 1
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Additional Shape Standard Application Standard Screw Type Complete thread