(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A split washer and flat washer are embedded in the hexagonal shaped head with a shape that prevents them from falling off, and numerical markings (4) for strength and identification are stamped in the head.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 2,012.90 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 16 | [Trivalent Chromate] Trivalent White | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 20 | [Trivalent Chromate] Trivalent White | ||
฿ 2,201.91 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 12 | [Chromate Plating] Chromate Plating | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 16 | [Chromate Plating] Chromate Plating | ||
฿ 2,516.13 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 20 | [Chromate Plating] Chromate Plating | ||
฿ 2,167.74 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 25 | [Chromate Plating] Chromate Plating | ||
฿ 2,032.26 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 30 | [Chromate Plating] Chromate Plating | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 12 | [Chromate Plating] Black Chromate | ||
฿ 2,477.42 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 16 | [Chromate Plating] Black Chromate | ||
฿ 3,335.62 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 20 | [Chromate Plating] Black Chromate | ||
฿ 2,941.94 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | - | 25 | [Chromate Plating] Black Chromate | ||
฿ 2,709.68 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 30 | [Chromate Plating] Black Chromate |
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Standard |
---|---|---|---|---|---|
Basic Shape | Hex | Material | SWCH Equivalent | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Washer Included | Sales Unit | Box/package |
Application | High Strength | Strength Class (Steel) | 4.8 |
How can we improve?
How can we improve?