(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ornamental screw that is lightweight and has succeeded in reducing the cost by about 1/3 to 1/10 compared to conventional metal grinding.
[Feature]
· Excellent heat resistance of 110°C.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 167.00 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | 10 | 3 | 4 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | ||
฿ 3.57 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 4.07 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 4.59 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 9.48 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 9.98 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 4 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 160.00 | DMB BOLT | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | ||
฿ 9.48 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 9.48 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 10.08 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 11.29 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 11.90 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 28 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | |||
฿ 12.56 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 3 | 4 | 0.5 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | |||
฿ 10.69 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 3 | 8 | 0.5 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | |||
฿ 11.23 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 3 | 20 | 0.5 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | |||
฿ 11.29 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 8 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | |||
฿ 12.67 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | |||
฿ 13.94 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 20 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | |||
฿ 16.73 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 28 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No |
Loading...
Detailed Shape | urea | Mounting Hole Shape | No | Basic Shape | Other screws |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?
How can we improve?