1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inpull Nut (Hollow Nut)【100 Pieces Per Package】 (Part Number)

WKI NUT

Inpull Nut (Hollow Nut)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,851.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an in-pull nut for thin steel plate hollows. Material: SUS304 / Surface treatment: None / Thread type: Metric coarse / Applications / Function: Self-clinching / Unit of purchase: Box/pack; Surface treatment (Details): No

Part Number
TBNC-SUS-M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 5,851.43

WKI NUT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 8 Material SUS304 Surface Treatment No
Screw Thread Types Metric coarse Application / Functions Crimped Sales Unit Box/package
Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part TBNC-SUS-M8 in the Inpull Nut (Hollow Nut) series.