1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut Class 1 Fine【1-35 Pieces Per Package】 (Part Number)

Hex Nut Class 1 Fine
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 256.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.

Product Description

Hexagon nuts can be said to be the representative of nuts.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· It is common to tighten the hexagonal part with a spanner.
[Applications]· There is no fixed use, and it is ideal for various locations.
[Materials] Steel S45C, Equivalent to SS400, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating

Part Number
HNT1C-S45C-MS30
HNT1C-S45C-MS52
HNT1C-S45C-MS72
HNT1C-S45C-MS76
HNT1C-S45C-MS80
HNT1C-ST3W-MS30
HNT1C-ST-MS30
HNT1C-ST-MS48
HNT1C-ST-MS56
HNT1C-ST-MS64
HNT1C-STC-MS30
HNT1C-STU-MS30
HNT1C-SUS-MS30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 291.05

FASTENING 1 Piece(s) Available 5 Day(s) 1030[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 1,251.05

SA11 FASTENING 1 Piece(s) 5 Day(s) 1052[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 3,985.91

NUT 1 Piece(s) 5 Day(s) 1072[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 4,671.62

NUT 1 Piece(s) 5 Day(s) 1076[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 5,357.34

NUT 1 Piece(s) 5 Day(s) 1080[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 5,760.00

NUT 1 Pack(s)

35 Pieces Per Package

5 Day(s) 1030[Steel] Equivalent to SS400Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 256.60

SA1 NUT 1 Piece(s) Available 5 Day(s) 1030[Steel] Equivalent to SS400-Low Quantity (can be purchased from one)-

฿ 595.05

SA11 FASTENING 1 Piece(s) 5 Day(s) 1048[Steel] Equivalent to SS400-Low Quantity (can be purchased from one)-

฿ 1,136.77

SA11 FASTENING 1 Piece(s) 5 Day(s) 1056[Steel] Equivalent to SS400-Low Quantity (can be purchased from one)-

฿ 1,659.43

SA11 FASTENING 1 Piece(s) 5 Day(s) 1064[Steel] Equivalent to SS400-Low Quantity (can be purchased from one)-

฿ 4,918.06

NUT 1 Pack(s)

35 Pieces Per Package

14 Day(s) -30[Steel] Equivalent to SS400Chromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 286.90

SA1 NUT 1 Piece(s) Available 5 Day(s) -30[Steel] Equivalent to SS400Bright Chromate PlatingBox/packageBright Chromate Plating

฿ 990.00

SA1 NUT 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)-

Loading...

  1. 1

Basic Information

Applications, Functions Standard Hex Nut Type Type1