1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillar Grip Lever (Stainless Steel) PGL-sus (Part Number)

Pillar Grip Lever (Stainless Steel) PGL-sus
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 375.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in places where manual lever operation is required. Includes four screw diameter variants (M6/M8/M10/M12) and three different overall lever lengths.

 
Part Number
PGL-6X63-SUS
PGL-6X80-SUS
PGL-6X100-SUS
PGL-8X80-SUS
PGL-8X100-SUS
PGL-8X125-SUS
PGL-10X100-SUS
PGL-10X125-SUS
PGL-10X160-SUS
PGL-12X125-SUS
PGL-12X160-SUS
PGL-12X200-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 375.99

KNS GRIP 1 Piece(s) 5 Day(s) M6631840

฿ 385.70

KNS GRIP 1 Piece(s) 5 Day(s) M6801840

฿ 409.41

KNS GRIP 1 Piece(s) 3 Day(s) M61001840

฿ 401.08

KNS GRIP 1 Piece(s) 5 Day(s) M8802062

฿ 410.80

KNS GRIP 1 Piece(s) 5 Day(s) M81002062

฿ 433.84

KNS GRIP 1 Piece(s) 5 Day(s) M81252062

฿ 478.57

KNS GRIP 1 Piece(s) 5 Day(s) M101002574

฿ 524.15

KNS GRIP 1 Piece(s) 5 Day(s) M101252574

฿ 565.39

KNS GRIP 1 Piece(s) 5 Day(s) M101602574

฿ 644.00

KNS GRIP 1 Piece(s) 5 Day(s) M1212532102

฿ 714.45

KNS GRIP 1 Piece(s) 5 Day(s) M1216032102

฿ 761.51

KNS GRIP 1 Piece(s) 5 Day(s) M1220032102

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Stick type (taper) Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material Stainless SUS303 Mounting Section Surface Treatment No
Mounting Method Male thread