1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillar Grip (Tapered Type) PG (Part Number)

Pillar Grip (Tapered Type) PG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Screw-in type grip. [Materials]·Made of phenol resin.

 
Part Number
PG-8
PG-10
PG-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Handle Thickness D
(mm)
Grip length
(mm)

฿ 197.73

KNS GRIP 1 Piece(s) 3 Day(s) M82062

฿ 243.85

KNS GRIP 1 Piece(s) 3 Day(s) M102574

฿ 288.58

KNS GRIP 1 Piece(s) 3 Day(s) M1232102

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Stick type (taper) Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material Black phenol resin Mounting Section Surface Treatment No
Mounting Method Female Thread