1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knurled Nut (Black Iron Oxide Film) KNTA-B, KNTB-B (Part Number)

Knurled Nut (Black Iron Oxide Film) KNTA-B, KNTB-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knob with round knurl on the outer part of the knob. The surface treatment is black.

 
Part Number
KNTA-5-B
KNTA-6-B
KNTA-8-B
KNTA-10-B
KNTA-12-B
KNTB-5-B
KNTB-6-B
KNTB-8-B
KNTB-10-B
KNTB-12-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Set Screw Flat Machining Additional Function Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 192.20

KNS KNOB 1 Piece(s) 4 Day(s) M57NoNo2012

฿ 207.82

KNS KNOB 1 Piece(s) 4 Day(s) M68NoNo2414

฿ 278.62

KNS KNOB 1 Piece(s) 3 Day(s) M810NoNo3017

฿ 385.21

KNS KNOB 1 Piece(s) 4 Day(s) M1012NoNo3620

฿ 430.71

KNS KNOB 1 Piece(s) 4 Day(s) M1214NoNo4024

฿ 237.56

KNS KNOB 1 Piece(s) 4 Day(s) M57Presence (1 place)With Holding Hole2012

฿ 242.89

KNS KNOB 1 Piece(s) 4 Day(s) M68Presence (1 place)With Holding Hole2414

฿ 282.13

KNS KNOB 1 Piece(s) 4 Day(s) M810Presence (1 place)With Holding Hole3017

฿ 393.07

KNS KNOB 1 Piece(s) 4 Day(s) M1012Presence (1 place)With Holding Hole3620

฿ 441.10

KNS KNOB 1 Piece(s) 11 Day(s) M1214Presence (1 place)With Holding Hole4024

Loading...

  1. 1

Basic Information

Mounting Section Type Female Screw (Stepped) Main Body, Type Round Shape Knob Material Steel S45C
Round Shape, Type Clamp Shape Mounting Section, Material Steel S45C Side Machined Knurling
Mounting Part Machining Through Knob Surface Treatment Black triiron tetraoxide coating Mounting Section, Surface Treatment Black triiron tetraoxide coating