1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Black Handle PBHF (Part Number)

Panel Black Handle PBHF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brass-coated round bar handle with special lubricant. Matte black color with a smooth texture. Select from 4 types of pitch.

 
Part Number
PBHF-1
PBHF-2
PBHF-3
PBHF-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch D
(mm)
Height H
(mm)
Grip thickness
(mm)
Mounting Screw Diameter M

฿ 225.83

KNS PULL 1 Piece(s) 3 Day(s) 402264

฿ 249.77

KNS PULL 1 Piece(s) 4 Day(s) 602285

฿ 307.60

KNS PULL 1 Piece(s) 4 Day(s) 803085

฿ 321.71

KNS PULL 1 Piece(s) 4 Day(s) 1003585

Loading...

  1. 1

Basic Information

Grip Material Brass C3604 Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Grip surface treatment Special Lubricant Coating
Additional Function No Handle Cross Sectional Shape Round shape Accessory Spring Washer, Flat Washer Included, Cross-Recessed Pan Head Bright Chromate (2 pcs.)