1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Speed ​Handle SH (Part Number)

Speed ​Handle SH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 417.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The handle is made from ductile cast iron. Three types with a center hole, reamer hole and tapped hole on the boss center are available.

 
Part Number
SH-50-C
SH-50-R
SH-50-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section, Hole Machining Round hole diameter
(Ø)

฿ 417.44

KNS HANDLE 1 Piece(s) 6 Day(s) Center Hole5

฿ 422.21

KNS HANDLE 1 Piece(s) 4 Day(s) [Round Bore (Reamer Finishing)] Reamer hole(through)12

฿ 422.52

KNS HANDLE 1 Piece(s) 4 Day(s) Tapped Hole (Through)-

Loading...

  1. 1

Basic Information

Handwheel Type Two-Arm Outside Diameter of Handle(Ø) 100 Handle, Material Ductile cast iron FCD450
Grip No (No Grip Screw) Handle Surface Treatment Black wrinkle paint Thickness of Handle(mm) 56
Mounting Section Outer Diameter(Ø) 30 Set Screw Flat Machining No Rotating Radius R 50