(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lever type handle to which loads can be easily applied. Use for applications where torque is required. The boss center includes machined holes.
Part Number |
---|
FA-125 |
FA-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,228.93 | KNS HANDLE | 1 Piece(s) | 12 Day(s) | 250 | 25 | 37 | 10 | ||
฿ 4,195.48 | KNS HANDLE | 1 Piece(s) | 13 Day(s) | 360 | 40 | 60 | 16 |
Loading...
Handwheel Type | Forearm | Handle, Material | Steel SUM22 | Mounting Section, Hole Machining | Center Hole |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Fixed Type | Handle Surface Treatment | Black triiron tetraoxide coating |
Grip Material | Black phenol resin | Grip, Surface Treatment | No | Set Screw Flat Machining | No |
Accessory | Grip |
How can we improve?
How can we improve?