(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small aluminum handwheel featuring a beautiful external appearance. Two types with a center hole or reamer-hole on the boss center are available. Select from handles with outer diameters of ø50, ø65 and ø80.
Part Number |
---|
SAH-50-C-N |
SAH-50-R-N |
SAH-65-C-N |
SAH-65-R-N |
SAH-80-C-N |
SAH-80-R-N |
SAHN-50-C |
SAHN-50-R |
SAHN-65-C |
SAHN-65-R |
SAHN-80-C |
SAHN-80-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Mounting Section, Hole Machining | Grip | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) | Accessory | Recommended Grip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 582.56 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 50 | Center Hole | No (With Grip Screw) | 28 | 22 | 5 | No | RG-28,MRG-6-13 | ||
฿ 620.32 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 50 | [Round Bore (Reamer Finishing)] Reamer hole | No (With Grip Screw) | 28 | 22 | 10 | No | RG-28,MRG-6-13 | ||
฿ 828.47 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 65 | Center Hole | No (With Grip Screw) | 32 | 27 | 5 | No | RG-28,MRG-6-14 | ||
฿ 878.32 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 65 | [Round Bore (Reamer Finishing)] Reamer hole | No (With Grip Screw) | 32 | 27 | 12 | No | RG-28,MRG-6-14 | ||
฿ 1,342.92 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 80 | Center Hole | No (With Grip Screw) | 40 | 35 | 6 | No | RG-40,MRG-6-16 | ||
฿ 1,397.87 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 80 | [Round Bore (Reamer Finishing)] Reamer hole | No (With Grip Screw) | 40 | 35 | 16 | No | RG-40,MRG-6-16 | ||
฿ 546.88 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 50 | Center Hole | No (No Grip Screw) | 28 | 22 | 5 | - | - | ||
฿ 584.64 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 50 | [Round Bore (Reamer Finishing)] Reamer hole | No (No Grip Screw) | 28 | 22 | 10 | - | - | ||
฿ 800.11 | KNS HANDLE | 1 Piece(s) | 11 Day(s) | 65 | Center Hole | No (No Grip Screw) | 32 | 27 | 5 | - | - | ||
฿ 842.64 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 65 | [Round Bore (Reamer Finishing)] Reamer hole | No (No Grip Screw) | 32 | 27 | 12 | - | - | ||
฿ 1,303.62 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 80 | Center Hole | No (No Grip Screw) | 40 | 35 | 6 | - | - | ||
฿ 1,358.57 | KNS HANDLE | 1 Piece(s) | 5 Day(s) | 80 | [Round Bore (Reamer Finishing)] Reamer hole | No (No Grip Screw) | 40 | 35 | 16 | - | - |
Loading...
Handwheel Type | Knurling | Handle, Material | Aluminum 56SB-H34 | Handle Surface Treatment | Black Anodize Paint |
---|---|---|---|---|---|
Set Screw Flat Machining | No |
How can we improve?
How can we improve?