(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Safety lever used for fixing the position. Usually, when the lever is free, if the lever is pushed downward, the serrations (gear cutting portions) on the inside of the lever mesh, and tightening operation is possible. Since the lever part is made from polyamide, the weight of the machine can be reduced.
Part Number |
---|
SVF-8-O |
SVR-10X30-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 517.14 | KNS CLAMP LEVER | 1 Piece(s) | 4 Day(s) | [Tapped] Female Thread | 65 | 8 | 12 | - | O (Orange) | 37 | ||
฿ 563.75 ฿ 338.36 | CLAMP LEVER | 1 Piece(s) | Same day | [Threaded] Male thread | 80 | 10 | 30 | 11000 | B (Black) | 48 |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | PA6 (Glass Fiber Reinforced) |
Main Body, Surface Treatment | No | Mounting Section, Material | SUM22L | Mounting Section, Surface Treatment | Trivalent Chromate |
Gap Adjustment Screw | No | Height Type(mm) | Standard | Lever Angle(rad) | 20 |
How can we improve?
How can we improve?