1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini-Clamp Lever (Stainless Steel) MCRS, MCFS (Part Number)

Mini-Clamp Lever (Stainless Steel) MCRS, MCFS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lever used for fixing the position.
· By reducing the turning radius of the lever, it can be used even in places without space.
· Lever comes in 3 different colors.

Part Number
MCFS-4-B
MCFS-4-O
MCFS-4-S
MCFS-5-B
MCFS-5-O
MCFS-5-S
MCFS-6-B
MCFS-6-O
MCFS-6-S
MCRS-4X10-B
MCRS-4X10-O
MCRS-4X10-S
MCRS-4X15-B
MCRS-4X15-O
MCRS-4X15-S
MCRS-4X20-B
MCRS-4X20-O
MCRS-4X20-S
MCRS-4X25-B
MCRS-4X25-O
MCRS-4X25-S
MCRS-4X30-B
MCRS-4X30-O
MCRS-4X30-S
MCRS-4X40-B
MCRS-4X40-O
MCRS-4X40-S
MCRS-4X50-B
MCRS-4X50-O
MCRS-4X50-S
MCRS-5X10-B
MCRS-5X10-O
MCRS-5X10-S
MCRS-5X15-B
MCRS-5X15-O
MCRS-5X15-S
MCRS-5X20-B
MCRS-5X20-O
MCRS-5X20-S
MCRS-5X25-B
MCRS-5X25-O
MCRS-5X25-S
MCRS-5X30-B
MCRS-5X30-O
MCRS-5X30-S
MCRS-5X40-B
MCRS-5X40-O
MCRS-5X40-S
MCRS-5X50-B
MCRS-5X50-O
MCRS-5X50-S
MCRS-6X10-B
MCRS-6X10-O
MCRS-6X10-S
MCRS-6X15-B
MCRS-6X15-O
MCRS-6X15-S
MCRS-6X20-B
MCRS-6X20-O
MCRS-6X20-S
MCRS-6X25-B
MCRS-6X25-O
MCRS-6X25-S
MCRS-6X30-B
MCRS-6X30-O
MCRS-6X30-S
MCRS-6X40-B
MCRS-6X40-O
MCRS-6X40-S
MCRS-6X50-B
MCRS-6X50-O
MCRS-6X50-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Type Mounting Section Diameter Mounting Section Length
(mm)
Max. Tightening Force
(N)
Color

฿ 407.23

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread49-B (Black)

฿ 407.23

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread49-O (Orange)

฿ 407.23

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread49-S (Silver)

฿ 407.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread59-B (Black)

฿ 407.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread59-O (Orange)

฿ 407.39

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread59-S (Silver)

฿ 408.32

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread69-B (Black)

฿ 408.32

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Tapped] Female Thread69-O (Orange)

฿ 408.32

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Tapped] Female Thread69-S (Silver)

฿ 424.03

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4102400B (Black)

฿ 424.03

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4102400O (Orange)

฿ 424.03

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4102400S (Silver)

฿ 424.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4152400B (Black)

฿ 424.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4152400O (Orange)

฿ 424.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4152400S (Silver)

฿ 424.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4202400B (Black)

฿ 424.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4202400O (Orange)

฿ 424.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4202400S (Silver)

฿ 424.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4252400B (Black)

฿ 424.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4252400O (Orange)

฿ 424.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4252400S (Silver)

฿ 424.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4302400B (Black)

฿ 424.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4302400O (Orange)

฿ 424.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4302400S (Silver)

฿ 424.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4402400B (Black)

฿ 424.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4402400O (Orange)

฿ 424.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4402400S (Silver)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4502400B (Black)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4502400O (Orange)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread4502400S (Silver)

฿ 424.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5103800B (Black)

฿ 424.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5103800O (Orange)

฿ 424.18

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5103800S (Silver)

฿ 424.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5153800B (Black)

฿ 424.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5153800O (Orange)

฿ 424.34

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5153800S (Silver)

฿ 424.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5203800B (Black)

฿ 424.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5203800O (Orange)

฿ 424.49

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5203800S (Silver)

฿ 424.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5253800B (Black)

฿ 424.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5253800O (Orange)

฿ 424.65

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5253800S (Silver)

฿ 424.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5303800B (Black)

฿ 424.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5303800O (Orange)

฿ 424.80

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5303800S (Silver)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5403800B (Black)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5403800O (Orange)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5403800S (Silver)

฿ 425.11

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5503800B (Black)

฿ 425.11

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5503800O (Orange)

฿ 425.11

KNS CLAMP LEVER 1 Piece(s) 5 Day(s) [Threaded] Male thread5503800S (Silver)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6105000B (Black)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6105000O (Orange)

฿ 424.96

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6105000S (Silver)

฿ 425.11

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6155000B (Black)

฿ 425.11

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6155000O (Orange)

฿ 425.11

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6155000S (Silver)

฿ 425.27

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6205000B (Black)

฿ 425.27

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6205000O (Orange)

฿ 425.27

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6205000S (Silver)

฿ 425.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6255000B (Black)

฿ 425.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6255000O (Orange)

฿ 425.42

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6255000S (Silver)

฿ 425.58

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6305000B (Black)

฿ 425.58

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6305000O (Orange)

฿ 425.58

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6305000S (Silver)

฿ 425.73

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6405000B (Black)

฿ 425.73

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6405000O (Orange)

฿ 425.73

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6405000S (Silver)

฿ 425.89

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6505000B (Black)

฿ 425.89

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6505000O (Orange)

฿ 425.89

KNS CLAMP LEVER 1 Piece(s) 4 Day(s) [Threaded] Male thread6505000S (Silver)

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Rotating Radius R(mm) 30
Main Body Material Zinc Die-Casting Main Body, Surface Treatment Electrostatic powder coating Mounting Section, Material SUS303
Mounting Section, Surface Treatment No Gap Adjustment Screw No Height H(mm) 22.5
Height Type(mm) Standard Lever Angle(rad) 15