(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is made of matte black nylon (glass resin reinforced) resin.
· Female thread section made of brass.
· Operating temperature: max. 80°C, min. -20°C.
Part Number |
---|
LK-4 |
LK-5 |
LK-6 |
LK-8-A |
LK-8-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 119.55 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M4 | 6 | 20 | 11 | ||
฿ 109.31 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 5 | 26 | 13 | ||
฿ 118.24 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 8 | 32 | 15 | ||
฿ 124.45 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 8 | 32 | 15 | ||
฿ 218.48 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 8 | 40 | 17 |
Loading...
Mounting Section Type | Female Thread | Main Body, Type | Special Forms | Knob Material | Mat Black Nylon Resin PA6 (Reinforced Glass Fiber) |
---|---|---|---|---|---|
Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No | Side Machined | No |
Additional Function | No | Mounting Part Machining | Blind Hole | Knob Surface Treatment | No |
Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?