(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Female screw made of black nylon resin. The thread is made of brass. The cap is silver aluminum. Operating temperature max80° C min-20° C
Part Number |
---|
TK-32 |
TK-40 |
TK-50 |
TK-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 164.12 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 12 | 32 | 26 | ||
฿ 152.43 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 14 | 40 | 30 | ||
฿ 202.81 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 16 | 50 | 35 | ||
฿ 252.13 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 18 | 60 | 41 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Polygon | Knob Material | Black nylon resin PA6 |
---|---|---|---|---|---|
Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Triangular | Additional Function | No | Mounting Part Machining | Blind Hole |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?