(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of matte black nylon resin. Operating temperature max80° C min-20° C
Part Number |
---|
STK-25-N |
STK-25-NA |
STK-30-N |
STK-40-N |
STK-50-N |
STK-60-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 114.01 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M4 | 10 | 25 | 19 | ||
฿ 113.86 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 10 | 25 | 19 | ||
฿ 149.55 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 12 | 32 | 23 | ||
฿ 183.16 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 13 | 40 | 27 | ||
฿ 231.88 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 20 | 50 | 32 | ||
฿ 294.81 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 17 | 63 | 37 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Polygon | Knob Material | Mat Black Nylon Resin PA6 |
---|---|---|---|---|---|
Mounting Section, Material | Brass C3604B | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Pentagon | Additional Function | No | Mounting Part Machining | Blind Hole |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?