1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seven Lobed Knob - SLK, SLK-Sus (Part Number)

Seven Lobed Knob - SLK, SLK-Sus
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 86.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Matte black nylon (glass fiber reinforced) resin male thread. The thread is made of steel, the surface is trivalent chromate treated and made of stainless steel. Operating temperature max80° C min-20° C

 
Part Number
SLK-25X10-SUS
SLK-25X15
SLK-25X15-SUS
SLK-25X20
SLK-25X20-SUS
SLK-25X25
SLK-25X25-SUS
SLK-25X30
SLK-32X10
SLK-32X16
SLK-32X20
SLK-32X20-SUS
SLK-32X25
SLK-32X25-SUS
SLK-32X30
SLK-32X30-SUS
SLK-32X35
SLK-32X45
SLK-32X60
SLK-40X16
SLK-40X20
SLK-40X20-SUS
SLK-40X25
SLK-40X25-SUS
SLK-40X30
SLK-40X30-SUS
SLK-40X35
SLK-40X40
SLK-40X40-SUS
SLK-40X50
SLK-40X55
SLK-50X15
SLK-50X25
SLK-50X25-SUS
SLK-50X30
SLK-50X30-SUS
SLK-50X35
SLK-50X40
SLK-50X45-SUS
SLK-50X50
SLK-50X55
SLK-63X20
SLK-63X25
SLK-63X30
SLK-63X30-SUS
SLK-63X35
SLK-63X40
SLK-63X40-SUS
SLK-63X50
SLK-63X50-SUS
SLK-63X60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Mounting Section, Material Mounting Section, Surface Treatment Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 160.87

KNS KNOB 1 Piece(s) 5 Day(s) M510[Stainless Steel] Stainless SUS304No2516

฿ 91.03

KNS KNOB 1 Piece(s) 5 Day(s) M515[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate2516

฿ 161.18

KNS KNOB 1 Piece(s) 5 Day(s) M515[Stainless Steel] Stainless SUS304No2516

฿ 91.03

KNS KNOB 1 Piece(s) 5 Day(s) M520[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate2516

฿ 161.18

KNS KNOB 1 Piece(s) 5 Day(s) M520[Stainless Steel] Stainless SUS304No2516

฿ 91.19

KNS KNOB 1 Piece(s) 5 Day(s) M525[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate2516

฿ 180.68

KNS KNOB 1 Piece(s) 5 Day(s) M525[Stainless Steel] Stainless SUS304No2516

฿ 91.19

KNS KNOB 1 Piece(s) 5 Day(s) M530[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate2516

฿ 86.95

KNS KNOB 1 Piece(s) 5 Day(s) M610[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 87.26

KNS KNOB 1 Piece(s) 5 Day(s) M616[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 87.57

KNS KNOB 1 Piece(s) 5 Day(s) M620[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 161.95

KNS KNOB 1 Piece(s) 5 Day(s) M620[Stainless Steel] Stainless SUS304No3220

฿ 87.57

KNS KNOB 1 Piece(s) 5 Day(s) M625[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 161.95

KNS KNOB 1 Piece(s) 5 Day(s) M625[Stainless Steel] Stainless SUS304No3220

฿ 87.57

KNS KNOB 1 Piece(s) 5 Day(s) M630[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 161.95

KNS KNOB 1 Piece(s) 5 Day(s) M630[Stainless Steel] Stainless SUS304No3220

฿ 87.73

KNS KNOB 1 Piece(s) 6 Day(s) M635[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 109.77

KNS KNOB 1 Piece(s) 3 Day(s) M645[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 144.77

KNS KNOB 1 Piece(s) Available 5 Day(s) M660[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate3220

฿ 122.38

KNS KNOB 1 Piece(s) 5 Day(s) M816[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 126.77

KNS KNOB 1 Piece(s) 5 Day(s) M820[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 218.69

KNS KNOB 1 Piece(s) 5 Day(s) M820[Stainless Steel] Stainless SUS304No4025

฿ 130.55

KNS KNOB 1 Piece(s) 5 Day(s) M825[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 218.84

KNS KNOB 1 Piece(s) 5 Day(s) M825[Stainless Steel] Stainless SUS304No4025

฿ 130.71

KNS KNOB 1 Piece(s) 5 Day(s) M830[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 219.00

KNS KNOB 1 Piece(s) 5 Day(s) M830[Stainless Steel] Stainless SUS304No4025

฿ 130.86

KNS KNOB 1 Piece(s) 5 Day(s) M835[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 133.59

KNS KNOB 1 Piece(s) 5 Day(s) M840[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 235.18

KNS KNOB 1 Piece(s) 5 Day(s) M840[Stainless Steel] Stainless SUS304No4025

฿ 141.31

KNS KNOB 1 Piece(s) 5 Day(s) M850[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 145.56

KNS KNOB 1 Piece(s) 5 Day(s) M855[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate4025

฿ 158.59

KNS KNOB 1 Piece(s) 6 Day(s) M1015[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate5032

฿ 159.21

KNS KNOB 1 Piece(s) 5 Day(s) M1025[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate5032

฿ 242.05

KNS KNOB 1 Piece(s) 6 Day(s) M1025[Stainless Steel] Stainless SUS304No5032

฿ 159.52

KNS KNOB 1 Piece(s) 5 Day(s) M1030[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate5032

฿ 301.02

KNS KNOB 1 Piece(s) 5 Day(s) M1030[Stainless Steel] Stainless SUS304No5032

฿ 159.98

KNS KNOB 1 Piece(s) 6 Day(s) M1035[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate5032

฿ 187.66

KNS KNOB 1 Piece(s) 5 Day(s) M1040[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate5032

฿ 310.12

KNS KNOB 1 Piece(s) 5 Day(s) M1045[Stainless Steel] Stainless SUS304No5032

฿ 188.43

KNS KNOB 1 Piece(s) 5 Day(s) M1050[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate5032

฿ 205.38

KNS KNOB 1 Piece(s) 5 Day(s) M1055[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate5032

฿ 272.78

KNS KNOB 1 Piece(s) 6 Day(s) M1220[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate6340

฿ 273.09

KNS KNOB 1 Piece(s) 5 Day(s) M1225[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate6340

฿ 273.40

KNS KNOB 1 Piece(s) 5 Day(s) M1230[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate6340

฿ 635.01

KNS KNOB 1 Piece(s) 5 Day(s) M1230[Stainless Steel] Stainless SUS304No6340

฿ 277.78

KNS KNOB 1 Piece(s) 6 Day(s) M1235[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate6340

฿ 278.09

KNS KNOB 1 Piece(s) 5 Day(s) M1240[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate6340

฿ 674.78

KNS KNOB 1 Piece(s) 5 Day(s) M1240[Stainless Steel] Stainless SUS304No6340

฿ 357.17

KNS KNOB 1 Piece(s) 5 Day(s) M1250[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate6340

฿ 715.17

KNS KNOB 1 Piece(s) 5 Day(s) M1250[Stainless Steel] Stainless SUS304No6340

฿ 357.79

KNS KNOB 1 Piece(s) 5 Day(s) M1260[Steel] Steel SUM22L[Trivalent Chromate] Trivalent Chromate6340

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread (stepped) Main Body, Type Polygon Knob Material Mat Black Nylon Resin PA6 (Reinforced Glass Fiber)
Threaded End Machining No Set Screw Flat Machining No Side Machined No
Polygonal Shape, Type Heptagon Additional Function No Knob Surface Treatment No