(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A knob made of phenolic resin with an Italian design.
[Features]
· Made of black phenolic resin with male thread specifications.
· Glossy and beautiful surface.
· Operating temperature: max. 110°C, min. -20°C.
[Applications]
· Ideal for tightening and loosening jigs.
Part Number |
---|
KS-15X10-A |
KS-15X10-B |
KS-15X16-A |
KS-15X16-B |
KS-20X10 |
KS-20X16 |
KS-25X16 |
KS-25X25 |
KS-30X16 |
KS-30X25 |
KS-35X25 |
KS-35X40 |
KS-40X30 |
KS-50X40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 111.85 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M4 | 10 | 15 | 11 | ||
฿ 101.61 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 10 | 15 | 11 | ||
฿ 119.86 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M4 | 16 | 15 | 11 | ||
฿ 109.62 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 16 | 15 | 11 | ||
฿ 120.48 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M6 | 10 | 22 | 14 | ||
฿ 120.64 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M6 | 16 | 22 | 14 | ||
฿ 127.19 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 16 | 26 | 18 | ||
฿ 129.31 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 25 | 26 | 18 | ||
฿ 154.29 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M8 | 16 | 31 | 18 | ||
฿ 154.76 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 25 | 31 | 18 | ||
฿ 174.45 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 25 | 36 | 23 | ||
฿ 178.09 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 40 | 36 | 23 | ||
฿ 218.22 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 30 | 40 | 26 | ||
฿ 268.99 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 40 | 50 | 32 |
Loading...
Mounting Section Type | Male thread (stepped) | Main Body, Type | Round Shape | Knob Material | Black phenol resin |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Steel SUM22L | Threaded End Machining | No |
Set Screw Flat Machining | No | Side Machined | Dimple | Additional Function | No |
Knob Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate |
How can we improve?
How can we improve?