(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A mini rotary grip made entirely from stainless steel. Please use together with a stainless steel handle.
Part Number |
---|
MSSR-5 |
MSSR-6 |
MSSR-8 |
MSSR-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 577.75 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M5 | 24 | 10 | 19 | ||
฿ 618.76 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M6 | 30 | 13 | 23 | ||
฿ 680.98 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M8 | 35 | 16 | 27 | ||
฿ 903.35 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M10 | 40 | 20 | 30 |
Loading...
Type | Rotation Shape | Shape | Stick type (straight) | Handle Material | Stainless SUS303 |
---|---|---|---|---|---|
Grip surface treatment | No | Mounting Section Material | Stainless SUS303 | Mounting Section Surface Treatment | No |
Mounting Method | Male thread |
How can we improve?
How can we improve?