(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
All stainless steel cylindrical grip. Please use in combination with a stainless steel handle.
Part Number |
---|
SSG-6 |
SSG-8 |
SSG-10 |
SSG-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 360.72 | KNS GRIP | 1 Piece(s) | 3 Day(s) | M6 | 13 | 50 | ||
฿ 488.98 | KNS GRIP | 1 Piece(s) | 3 Day(s) | M8 | 16 | 64 | ||
฿ 633.01 | KNS GRIP | 1 Piece(s) | 3 Day(s) | M10 | 20 | 70 | ||
฿ 1,084.47 | KNS GRIP | 1 Piece(s) | 3 Day(s) | M12 | 25 | 100 |
Loading...
Type | Fixed Shape | Shape | Stick type (straight) | Handle Material | Stainless SUS303 |
---|---|---|---|---|---|
Grip surface treatment | Buffing | Mounting Section Material | Stainless SUS303 | Mounting Section Surface Treatment | Buffing |
Mounting Method | Male thread |
How can we improve?
How can we improve?