1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-locking Conical Grip CG (Part Number)

Self-locking Conical Grip CG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Conical shape grip press-fit onto shaft for use.

 
Part Number
CG-25
CG-30
CG-35
CG-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 158.98

KNS GRIP 1 Piece(s) 4 Day(s) 82528

฿ 174.13

KNS GRIP 1 Piece(s) 4 Day(s) 103033

฿ 201.54

KNS GRIP 1 Piece(s) 4 Day(s) 123539

฿ 257.24

KNS GRIP 1 Piece(s) 4 Day(s) 144045

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Cone Shape Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material White Nylon Resin Mounting Section Surface Treatment No
Mounting Method Press Fitting