(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A screw-in type oval shaped grip.
· Select a screw size between M6 and M12.
Part Number |
---|
OG-6 |
OG-8 |
OG-10 |
OG-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 163.96 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M6 | 20 | 31 | ||
฿ 173.22 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M8 | 26 | 42 | ||
฿ 197.05 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M10 | 33 | 54 | ||
฿ 212.56 | KNS GRIP | 1 Piece(s) | 4 Day(s) | M12 | 38 | 68 |
Loading...
Type | Fixed Shape | Shape | Egg Shape | Handle Material | Black phenol resin |
---|---|---|---|---|---|
Grip surface treatment | No | Mounting Section Material | Black phenol resin | Mounting Section Surface Treatment | No |
Mounting Method | Female Thread |
How can we improve?
How can we improve?