1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Engineering Plastic Rotary Grip SER, SER-sus (Part Number)

Safety Engineering Plastic Rotary Grip SER, SER-sus
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 610.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A safe and space-saving grip that can be folded when not in use.

 
Part Number
SER-6
SER-6-SUS
SER-8
SER-8-SUS
SER-10
SER-10-SUS
SER-12
SER-12-SUS
SER-16
SER-16-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Material Mounting Section Surface Treatment Nominal of Thread M Full Length * Excluding Threaded Part
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

฿ 637.07

KNS GRIP 1 Piece(s) 3 Day(s) [Steel] Steel SUM22Chrome PlatingM6811857

฿ 1,004.52

KNS GRIP 1 Piece(s) 3 Day(s) Stainless SUS303NoM6811857

฿ 610.72

GRIP 1 Piece(s) Same day [Steel] Steel SUM22Chrome PlatingM8811857

฿ 1,004.52

KNS GRIP 1 Piece(s) 3 Day(s) Stainless SUS303NoM8811857

฿ 721.51

KNS GRIP 1 Piece(s) 3 Day(s) [Steel] Steel SUM22Chrome PlatingM101032275

฿ 1,108.65

KNS GRIP 1 Piece(s) 3 Day(s) Stainless SUS303NoM101032275

฿ 1,112.81

KNS GRIP 1 Piece(s) 3 Day(s) [Steel] Steel SUM22Chrome PlatingM121232893

฿ 1,435.72

KNS GRIP 1 Piece(s) 3 Day(s) Stainless SUS303NoM121232893

฿ 1,112.81

KNS GRIP 1 Piece(s) 3 Day(s) [Steel] Steel SUM22Chrome PlatingM161372893

฿ 1,420.35

KNS GRIP 1 Piece(s) 5 Day(s) Stainless SUS303NoM161372893

Loading...

  1. 1

Basic Information

Type Rotation Folding Shape Stick type (straight) Handle Material Polypropylene Black
Grip surface treatment No Mounting Method Male thread