1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Housing Set Direct Mounting Type Round BCM (Part Number)

Bearing Housing Set Direct Mounting Type Round BCM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearing Housing Set Direct Mounting Type Round BCM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 5 and 40
● Flange Shape : Round Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system

 
Part Number
BCM-6000ZZ
BCM-6001ZZ
BCM-6002ZZ
BCM-6004ZZ
BCM-6005ZZ
BCM-6006ZZ
BCM-6007ZZ
BCM-6008ZZ
BCM-605ZZ
BCM-606ZZ
BCM-608ZZ
BCM-6200ZZ
BCM-6201ZZ
BCM-6202ZZ
BCM-6204ZZ
BCM-6205ZZ
BCM-6206ZZ
BCM-625ZZ
BCM-626ZZ
BCM-628ZZ
BCM-6900ZZ
BCM-6901ZZ
BCM-6902ZZ
BCM-6904ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Width
(mm)
Outer diameter or external shape H

฿ 718.48

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10101050

฿ 700.26

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10121052

฿ 731.23

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10151160

฿ 1,004.02

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10201477

฿ 1,006.27

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10251488

฿ 1,121.37

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10301596

฿ 1,403.42

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 103516104

฿ 1,552.57

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 104017114

฿ 553.16

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 105736

฿ 588.00

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 106839

฿ 690.65

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 108945

฿ 680.90

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10101154

฿ 708.00

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10121256

฿ 800.91

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10151364

฿ 934.64

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10201681

฿ 982.70

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10251794

฿ 1,258.01

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 103018104

฿ 553.16

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 105738

฿ 662.64

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 106841

฿ 649.94

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 1081047

฿ 829.97

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 1010845

฿ 897.68

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 1012848

฿ 908.85

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 1015957

฿ 1,041.65

KNS BEARING HOLDER 1 Piece(s) 3 Day(s) 10201169

Loading...

  1. 1

Basic Information

Main Body Shape Flange Shape Bearing Type Deep Groove Ball Bearing Bearing material Bearing steel
Bearing number Single Body Material S45C Flange Shape Round Type
Retaining Ring No Types Bearing holder set Surface Treatment Lead-free Electroless Nickel Plating