1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Sleeve SS, SS-S (Part Number)

Shaft Sleeve SS, SS-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A shaft sleeve for use with digital positioning indicators. Please use when selecting a spindle that is narrower than a shaft standard diameter.

 
Part Number
SS-6-S
SS-8-S
SS-10-S
SS-12
SS-12-S
SS-14
SS-15
SS-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(mm)
I.D. d
(mm)
Applicable indicator

฿ 255.26

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 4 Day(s) 10146SDP04

฿ 251.84

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 3 Day(s) 10148SDP04

฿ 254.18

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 4 Day(s) 101410SDP04

฿ 231.58

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 4 Day(s) 102012SDP09-N

฿ 250.59

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 3 Day(s) 101412SDP04

฿ 220.53

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 4 Day(s) 102014SDP09-N

฿ 219.98

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 3 Day(s) 102015SDP09-N

฿ 219.43

KNS DIGITAL POSITION INDICATOR 1 Piece(s) 4 Day(s) 102016SDP09-N

Loading...

  1. 1

Basic Information

Type_2 Accessories for Indicator Main Body Material Steel SUM22 Main Body Surface Treatment Black triiron tetraoxide coating