1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slit Collar, SCS (Part Number)

Slit Collar, SCS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be tightened and fixed without damaging the shaft. [Specifications]·Main body material: steel S45C, surface treatment: black oxide coating, hex socket head cap screw, material: steel material SCM435, surface treatment: black oxide coating

 
Part Number
SCS-0815
SCS-1015
SCS-1215
SCS-1315
SCS-1515
SCS-1615
SCS-2015
SCS-2515
SCS-3015
SCS-3515
SCS-4018
SCS-4518
SCS-5022
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. Outer Diameter d Width L

฿ 368.48

KNS SET COLLARS 1 Piece(s) 4 Day(s) 1083015

฿ 390.20

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10103515

฿ 389.58

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10123515

฿ 389.27

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10133515

฿ 410.54

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10154015

฿ 458.00

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10164015

฿ 445.52

KNS SET COLLARS 1 Piece(s) 3 Day(s) 10204515

฿ 565.79

KNS SET COLLARS 1 Piece(s) 3 Day(s) 10255015

฿ 584.29

KNS SET COLLARS 1 Piece(s) 3 Day(s) 10305515

฿ 669.10

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10356015

฿ 769.56

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10407018

฿ 851.51

KNS SET COLLARS 1 Piece(s) 3 Day(s) 10457518

฿ 1,014.66

KNS SET COLLARS 1 Piece(s) 4 Day(s) 10508522

Loading...

  1. 1

Basic Information

Fastening Method Slit Specifications Standard Material Iron
Surface Treatment Surface Treatment Thickness Standard type Material Steel S45C
Surface Treatment Black triiron tetraoxide coating