1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Piping Bracket, Deck-Use Hanging Bracket (for Use in Synthetic Slab Structures) E-2 Type (Part Number)

AKG PIPE HANGERS

Piping Bracket, Deck-Use Hanging Bracket (for Use in Synthetic Slab Structures) E-2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Attach by placing it in the groove and turning it 90° to the right. There is no need to open holes in the deck. The process has been significantly shortened.

[Features]
· Mounting is done just by one-touch pushing in, and screwing in the suspension bolt (W3/8).
· Fittings spring to accommodate some margins of error at deck sizes.
· Temporary fixing is possible, and the mounting position can easily be changed.
· Can be mounted from beneath without involving work at high places.
・Nippon Steel & Sumikin materials/ Super E-deck, i-Tech/S-deck 50-75

 
Part Number
A15358-0018
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 89.53

AKG PIPE HANGERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment No
Allowable Static Load(kgf) 100 The Diameter of Hanging Bolt W3/8 Compatible Deck Super E, S Deck Compatible
Qty.(piece) 1 Part number (Part number) E-2 Type

Please check the type/dimensions/specifications of the part A15358-0018 in the Piping Bracket, Deck-Use Hanging Bracket (for Use in Synthetic Slab Structures) E-2 Type series.