1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector Five, Hex Socket Head Male Connector

Touch Connector Five, Hex Socket Head Male Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 68.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A quick connect fitting that can be used for piping either air or water.
[Features]
· Employs a new-type ring sealing to reduce the connecting operation force while maintaining high airtightness.
· Uses flame-retardant resin as standard.
· Male thread portion is sealed.
[Applications]
· Ideal for piping that will be mounted onto machinery, etc. in applications where cost-effectiveness is an important factor.

Specification

●SPQ(piece):10

Materials

●Main Body: Brass + Nickel Plate
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
F4-01MS
F4-01MSW
F4-M5MS
F4-M5MSW
F6-01MSSALE
F6-01MSWSALE
F6-02MS
F6-02MSW
F6-M5MSSALE
F6-M5MSW
F8-01MS
F8-01MSW
F8-02MS
F8-02MSW
F8-03MS
F8-03MSW
F10-01MS
F10-01MSW
F10-02MS
F10-02MSW
F10-03MS
F10-03MSW
F10-04MS
F10-04MSW
F12-02MS
F12-02MSW
F12-03MS
F12-03MSW
F12-04MS
F12-04MSW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Main Body Color

฿ 68.90

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 4R1/8Black

฿ 70.56

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 4R1/8White

฿ 68.90

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 4M5X0.8Black

฿ 70.32

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 4M5X0.8White

฿ 73.55

฿ 44.10

ONE TOUCH JOINT 1 Piece(s) Same day 6R1/8Black

฿ 80.45

฿ 53.36

ONE TOUCH JOINT 1 Piece(s) Same day 6R1/8White

฿ 76.65

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 6R1/4Black

฿ 77.80

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 6R1/4White

฿ 72.77

฿ 48.20

ONE TOUCH JOINT 1 Piece(s) Same day 6M5X0.8Black

฿ 73.64

ONE TOUCH JOINT 1 Piece(s) 19 Day(s) 6M5X0.8White

฿ 80.52

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8R1/8Black

฿ 80.43

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 8R1/8White

฿ 83.61

ONE TOUCH JOINT 1 Piece(s) Same day 8R1/4Black

฿ 83.61

ONE TOUCH JOINT 1 Piece(s) 19 Day(s) 8R1/4White

฿ 94.45

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8R3/8Black

฿ 91.09

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 8R3/8White

฿ 103.74

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10R1/8Black

฿ 99.87

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 10R1/8White

฿ 99.87

ONE TOUCH JOINT 1 Piece(s) Same day 10R1/4Black

฿ 98.70

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 10R1/4White

฿ 103.74

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10R3/8Black

฿ 99.87

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 10R3/8White

฿ 129.29

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10R1/2Black

฿ 125.15

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 10R1/2White

฿ 125.81

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 12R1/4Black

฿ 119.72

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 12R1/4White

฿ 126.97

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 12R3/8Black

฿ 119.23

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 12R3/8White

฿ 138.58

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 12R1/2Black

฿ 134.50

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 12R1/2White

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material C3604 (Brass), Nickel Plating Application Standard/Mini Thread Material C3604 (Brass), Nickel Plating
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Male Connectors with Hex Socket Operating Temperature(°C) -5::60