1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Touch Connector Five, H Type, Union Y

Touch Connector Five, H Type, Union Y
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 678.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A union Y fitting that eliminates sputtering.

Part Number
HB-6-00UY
HB-8-00UY
HB-10-00UY
HB-12-00UY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)

฿ 678.80

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 106

฿ 786.96

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -8

฿ 913.22

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -10

฿ 1,090.76

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -12

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Union with same diameter Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Brass Application Standard/Mini / Sputtering Resistance Seal Material NBR (Nitrile Rubber)
Union, Equal Dia. Union Y Operating Temperature(°C) -5::60