1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector Five, H Type, Male Connector

Touch Connector Five, H Type, Male Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Male connector that shuts out sputtering.

Part Number
HB-6-01M
HB-6-02M
HB-6-03M
HB-6-M5M
HB-8-01M
HB-8-02M
HB-8-03M
HB-10-01M
HB-10-02M
HB-10-03M
HB-10-04M
HB-12-02M
HB-12-03M
HB-12-04M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T

฿ 99.54

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R1/8

฿ 107.07

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R1/4

฿ 128.80

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R3/8

฿ 118.18

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6M5X0.8

฿ 115.53

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R1/8

฿ 119.23

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R1/4

฿ 132.13

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R3/8

฿ 138.68

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/8

฿ 138.89

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/4

฿ 140.07

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R3/8

฿ 169.59

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/2

฿ 162.04

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/4

฿ 162.82

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R3/8

฿ 184.29

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Brass Application Standard/Mini / Sputtering Resistance Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Male Connectors Operating Temperature(°C) -5::60