1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector Five, H Type Male Elbow

Touch Connector Five, H Type Male Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 242.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· All-metal exterior.
&nbspDurable, ideal for environments in which welding spatter (spark) falls off.
· Comes with metal cap for 2-layer and 3-layer tubes.
&nbspWelding spatter (spark) that descends into the inner tube of the spatter tube is completely shut out. Please pay attention to outer peeling length.
· Model indication on all models.
&nbspEasy identification of model and individual pipes by laser marking.

Part Number
HB-6-01ML
HB-6-02ML
HB-6-03ML
HB-6-M5ML
HB-8-01ML
HB-8-02ML
HB-8-03ML
HB-10-01ML
HB-10-02ML
HB-10-03ML
HB-10-04ML
HB-12-02ML
HB-12-03ML
HB-12-04ML
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T

฿ 242.97

ONE TOUCH JOINT 1 Piece(s) Same day 6R1/8

฿ 252.53

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R1/4

฿ 264.81

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R3/8

฿ 348.79

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6M5X0.8

฿ 268.30

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R1/8

฿ 278.65

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 8R1/4

฿ 292.43

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R3/8

฿ 335.40

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/8

฿ 342.72

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/4

฿ 347.79

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R3/8

฿ 379.47

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/2

฿ 391.02

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/4

฿ 391.49

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R3/8

฿ 415.47

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Brass Application Standard/Mini / Sputtering Resistance Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Elbow Elbows Male Elbows
Operating Temperature(°C) -5::60