1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector FUJI H Type Male Connector

Touch Connector FUJI H Type Male Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 103.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Male connector with a sturdy metal exterior ideal for environments where sparks are generated.

[Features]
· All-metal types and resin body types available.
· All-metal types feature excellent strength under tough conditions, while resin body types are lightweight.
· Pipes connected to different machines can be identified easily when indicator rings (sold separately) are attached.
· Rotation lock ring prevents rotation stoppage of tubing.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing.
· The body and screw elements of elbows and branch tees can rotate.
· *Not a rotary type.

Part Number
6-01M-HSALE
6-02M-HSALE
6-03M-H
6-M5M-H
8-01M-H
8-02M-H
8-03M-H
10-01M-H
10-02M-H
10-03M-H
10-04M-H
12-02M-HSALE
12-03M-H
12-04M-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)
Thread Size T

฿ 103.82

฿ 68.43

ONE TOUCH JOINT 1 Piece(s) Same day 106R1/8

฿ 109.96

฿ 72.00

ONE TOUCH JOINT 1 Piece(s) Same day 106R1/4

฿ 157.86

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -6R3/8

฿ 125.51

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -6M5X0.8

฿ 121.23

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -8R1/8

฿ 125.02

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -8R1/4

฿ 150.14

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -8R3/8

฿ 172.06

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -10R1/8

฿ 154.62

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) -10R1/4

฿ 161.52

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -10R3/8

฿ 175.08

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -10R1/2

฿ 180.31

฿ 89.06

ONE TOUCH JOINT 1 Piece(s) Same day 1012R1/4

฿ 182.85

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -12R3/8

฿ 200.96

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) -12R1/2

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Brass Application Standard/Mini / Sputtering Resistance Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Male Connectors Operating Temperature(°C) -5::60