1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Bell Mouth Tube (for PVC Tube Connections) (Part Number)

PVC Bell Mouth Tube (for PVC Tube Connections)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials]·PVC "Features" hose fittings of famous Japan brands

Part Number
エンビセイラッパカン-25
エンビセイラッパカン-32
エンビセイラッパカン-38
エンビセイラッパカン-50
エンビセイラッパカン-65
エンビセイラッパカン-75
エンビセイラッパカン-100
エンビセイラッパカン-125
エンビセイラッパカン-150
エンビセイラッパカン-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (nominal diameter)
(Ø)
Nominal diameter inch Dimension L
(mm)

฿ 1,524.80

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) 251115

฿ 1,524.80

KFC HOSE COUPLING 1 Piece(s) 20 Day(s) 321 1/4117

฿ 1,643.00

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) 381 1/2143

฿ 1,643.00

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) 502152

฿ 1,661.69

KFC HOSE COUPLING 1 Piece(s) 20 Day(s) 652 1/2190

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 753230

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 1004250

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 1255280

฿ 5,793.18

KFC HOSE COUPLING 1 Piece(s) 20 Day(s) 1506310

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 2508430

Loading...

  1. 1

Basic Information

Material PVC Type Hose Fittings Hose Connection Type Hose Barb
Connection Type Coupling connection Shape Straight