1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Barbed Nipple with TS Flange (5K) (Part Number)

Barbed Nipple with TS Flange (5K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Adaptive hose outer diameter: 27, 34, 40, 52, 64, 77, 102, 127, 152, 204, 254, 304
· Material: PVC

Part Number
TSフランジツキ-タケノコニップル-PVC-5K-32
TSフランジツキ-タケノコニップル-PVC-5K-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (nominal diameter)
(Ø)
Compatible Hose Outer Diameter φA
(mm)
Dimension L
(mm)

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 3234120

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 7577190

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Type Hose Fittings Hose Connection Type Hose Barb
Shape Flange