1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barbed Nipple with TS Flange (10K) (Part Number)

Barbed Nipple with TS Flange (10K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Material: SS, SUS304

Part Number
TSフランジツキ-タケノコニップル-PVC-10K-25
TSフランジツキ-タケノコニップル-PVC-10K-32
TSフランジツキ-タケノコニップル-PVC-10K-38
TSフランジツキ-タケノコニップル-PVC-10K-50
TSフランジツキ-タケノコニップル-PVC-10K-65
TSフランジツキ-タケノコニップル-PVC-10K-100
TSフランジツキ-タケノコニップル-PVC-10K-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (nominal diameter)
(Ø)
Compatible Hose Outer Diameter φA
(mm)
Dimension L
(mm)

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 2527120

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 3234120

฿ 2,559.03

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) 3840150

฿ 3,298.97

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) 5052160

฿ 3,816.99

KFC HOSE COUPLING 1 Piece(s) 15 Day(s) 6564200

฿ 5,888.46

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) 100102260

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 150152320

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Type Hose Fittings Hose Connection Type Hose Barb
Shape Flange