1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hose Shank Coupler OZ-C (Part Number)

KFC HOSE COUPLING

Hose Shank Coupler OZ-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,352.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applicable hose OD: 21, 27, 34, 40, 52, 66, 78, 104, 134, 158 (mm)
· Material: aluminum

Part Number
OZ-C-AL-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,352.33

KFC HOSE COUPLING 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Material Aluminum Type Hose Fittings Hose Connection Type Rib type
Connection Type Coupling connection Size (nominal diameter)(Ø) 50 Shape Straight
Nominal diameter inch 2 House mount outer diameter I(mm) 52 Dimension H(mm) 131