1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, Hinge (Includes Ring). (Part Number)

FLAT HINGES

Stainless Steel, Hinge (Includes Ring).
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 294.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin ring is inserted to prevent abrasion on metal parts.

 
Part Number
S-172KT101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 294.82

FLAT HINGES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Length(mm) 101.6 Flat Hinge Type Rectangle shaped Width(mm) 102
Body Material Stainless Steel Main Body Type Flat Hinges Mounting Method Screw
Additional Function No Mounting Screw Hole Type Countersinks Main Body Surface Treatment HL