1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, Room Hinge 2R (Dual Sided Plate) (Part Number)

Stainless Steel, Room Hinge 2R (Dual Sided Plate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 281.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hinge blade corner portion 2R is safe to take.

Part Number
S-45R071
S-45R079
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment

฿ 281.59

DETACHABLE HINGES 1 Piece(s) Same day HL

฿ 297.05

DETACHABLE HINGES 1 Piece(s) Quote Chrome

Loading...

  1. 1
 

Basic Information

Length(mm) 102 Width(mm) 89 Body Material Stainless Steel
Main Body Type Detachable Hinges Mounting Method Screw Additional Function No
Mounting Screw Hole Type Countersinks Detachable, Flag Hinge Type Flag Type Reversed Left and Right Combination