1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Hook Holder

Stainless Steel Hook Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 202.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hanging bracket made of SUS-304 for better protection against rust.* HU-1 (Horizontal type for boat hooks)HU-2(For lifesaving rings)

 
Part Number
MMHU010
MMHU020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinish Length
(mm)
Color Hook Radius
(mm)

฿ 224.49

STRIKE PLATE HOOKS 1 Piece(s) 31 Day(s) Black PVC coating123Black PVC coating17

฿ 202.85

STRIKE PLATE HOOKS 1 Piece(s) 31 Day(s) NA135-39

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Material Stainless steel (SUS304)